Jump to main content
51.2 Embedded Characteristics
- 12-bit Resolution up to 16-bit Resolution by Digital Averaging
- Wide Range of Power Supply Operation
- Selectable Single-ended or Differential Input Voltage
- Selectable Single or Dual Sample-and-Hold Mode
- Programmable Gain for Maximum Full-Scale Input Range 0–VDD
- Programmable Offset Per Channel
- Automatic Correction of Offset and Gain Errors
- Integrated Multiplexers Offering Up to 12
Independent Analog Inputs
- Individual Enable and Disable of Each Channel
- Hardware or Software Trigger
- External trigger pin
- Timer counter outputs (corresponding TIOA trigger)
- PWM event line
- Drive of PWM Fault Input
- DMA Support
- Possibility of AFE Timings Configuration
- Two Sleep Modes and Conversion Sequencer
- Automatic wakeup on trigger and back to sleep mode after conversions of all enabled channels
- Possibility of customized channel sequence
- Standby Mode for Fast Wakeup Time Response
- Automatic Window Comparison of Converted Values
- Register Write Protection