41.6.3 Transfer Delays
The figure below shows several consecutive transfers while the chip select is active. Three delays can be programmed to modify the transfer waveforms:
- The delay between the deactivation and the activation of QCS, programmed by writing QSPI_MR.DLYCS. Allows to adjust the minimum time of QCS at high level.
- The delay before QSCK, programmed by writing QSPI_SR.DLYBS. Allows the start of QSCK to be delayed after the chip select has been asserted.
- The delay between consecutive transfers, programmed by writing QSPI_MR.DLYBCT. Allows insertion of a delay between two consecutive transfers. In Serial Memory mode, this delay is not programmable and DLYBCT is ignored. In this mode, DLYBCT must be written to ‘0’.
- The delay is generally less than 60 ns and comprises internal execution time, arbitration, and latencies. Therefore, the DLYCS bit must be configured to be slightly higher than the value specified for the client device. The software must wait for at least this same period of time before a command can be written to the QSPI module.
These delays allow the QSPI to be adapted to the interfaced peripherals and their speed and bus release time.