50.5.4 Fault Inputs
The PWMC has the fault inputs connected to the different modules. Refer to the implementation of these modules within the product for detailed information about the fault generation procedure. The PWMC receives faults from:
- PIO inputs
- PMC
- ADC controller
- Analog Comparator Controller
- Timer/Counters
| Fault Generator | External PWMC Fault Input Number | Polarity Level(1) | Fault Input ID |
|---|---|---|---|
| PWMC0 | |||
| PA9 | PWMC0_PWMFI0 | User-defined | 0 |
| PD8 | PWMC0_PWMFI1 | User-defined | 1 |
| PD9 | PWMC0_PWMFI2 | User-defined | 2 |
| Main OSC (PMC) | – | To be configured to 1 | 3 |
| AFEC0 | – | To be configured to 1 | 4 |
| AFEC1 | – | To be configured to 1 | 5 |
| ACC | – | To be configured to 1 | 6 |
| Timer0 | – | To be configured to 1 | 7 |
| PWMC1 | |||
| PA21 | PWMC1_PWMFI0 | User-defined | 0 |
| PA26 | PWMC1_PWMFI1 | User-defined | 1 |
| PA28 | PWMC1_PWMFI2 | User-defined | 2 |
| Main OSC (PMC) | – | To be configured to 1 | 3 |
| AFEC0 | – | To be configured to 1 | 4 |
| AFEC1 | – | To be configured to 1 | 5 |
| ACC | – | To be configured to 1 | 6 |
| Timer1 | – | To be configured to 1 | 7 |
Note:
- FPOL field in PWMC_FMR.