49.6.9 Transfer with DMAC in Capture Mode
The DMAC can perform access from the TC to system memory in Capture mode only.
The following figure illustrates how TC_RA and TC_RB can be loaded in the system memory without processor intervention.
The DMAC can perform access from the TC to system memory in Capture mode only.
The following figure illustrates how TC_RA and TC_RB can be loaded in the system memory without processor intervention.
DS60001825G
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.