58.1 Operation Frequency and Thermal Specifications

Table 58-1. Operating Frequency versus Voltage
Param. No.VDDIO, VDDIN RangeVDDCORE RangeTemp. Range (in °C)Max MCU FrequencyComments
DC_5b2.5 to 3.6V1.2 to 1.32V-40°C to +105°C300 MHzAutomotive
Table 58-2. MCU Thermal Operating Conditions
RatingSymbolMin.Typ.Max.Unit
Temperature Devices Operating Ambient Temperature Range Operating Junction Temperature Range

TA

TJ

-40

—

—

105

125

°C