58.2 Power Supply Specifications

Table 58-3. Power Supply DC Electrical Specifications
DC CHARACTERISTICSStandard Operating Conditions: VDDIO=VDDIN 2.5V to 3.6V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +105°C for V-temp

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
REG_31VDDCOREVDDCORE Voltage Range1.2—1.32VMCU Active, cache and prefetch disabled executing "while(1)" from Flash
REG_38VDDUTMICDC Supply UDPHS and UHPHS UTMI+ Core1.2—1.32V—