58.6 MCU Backup Current Consumption

Table 58-7. MCU Backup Current Consumption DC Electrical Specifications
DC CHARACTERISTICS Standard Operating Conditions: VDDIO = VDDIN 2.5V to 3.6V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +105°C for Industrial

Param. No.SymbolCharacteristicsVDDIOxMin.Max.UnitsConditions
BPWR_1IDD_BACKUP (2)MCU IDD in Backup mode powered from VDDIO3.3V—22µANo RTT,

RTC running on RCOSC32K

No backup RAM retained (SUPC_MR.BKUPRETON = 0)

BPWR_53.3V—23µARTT running on RTC 1 KHz clock,

RTC running on RCOSC32K

No backup RAM retained (SUPC_MR.BKUPRETON = 0)

BPWR_93.3V—60µANo RTT,

RTC running on RCOSC32K

1 KB backup RAM retained (SUPC_MR.BKUPRETON = 1)

BPWR_133.3V—61µARTT running on RTC 1 KHz clock,

RTC running on RCOSC32K

1 KB backup RAM retained (SUPC_MR.BKUPRETON = 1)

Note:
  1. Typical values at 25°C only.
  2. Conditions:
    • Single-Supply Operation
    • No peripheral modules are operating (i.e., all peripherals inactive)
    • MCK all APB clock masked expect MCK and EFC
    • Core-cache Enable
    • I/Os are inactive input mode with input trigger disabled
    • All clock generation sources disabled unless otherwise specified
    • Disabled WDT, RSWDT, RTCC