58.7 Temperature Sensor Electrical Specifications

Table 58-8. Temperature Sensor Electrical Specifications (1)
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = VDDIN 2.5V to 3.6V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +105°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
TS_3TS_TempAccuracyTemperature Accuracy-10—10°C—
Note:
  1. AFE Gain Error and Offset error considered calibrated. This calibration at ambient temperature is not a feature of the product and is performed by the user's application.