14.4.2 CRC from Flash
To use the CRC module on data located in Flash memory, the user can initialize the program memory scanner as defined in the 14.8 Program Memory Scan Configuration section.
To use the CRC module on data located in Flash memory, the user can initialize the program memory scanner as defined in the 14.8 Program Memory Scan Configuration section.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.