4.2.1 Program Memory Protection
The entire program memory space is protected from external reads and
writes by the CP bit. When
CP = 0, external reads and writes of program memory are inhibited and a read will
return all ‘0’s. The CPU can continue to read
program memory, regardless of the protection bit settings. Self-writing the program memory
is dependent upon the write protection setting.