6.1 Clock Source
The clock source of the reference clock peripheral is selected with the CLK bits. The available clock sources are listed in the following table:
| CLK | Clock Source |
|---|---|
| 1111 | LC8_out |
| 1110 | LC7_out |
| 1101 | LC6_out |
| 1100 | LC5_out |
| 1011 | LC4_out |
| 1010 | LC3_out |
| 1001 | LC2_out |
| 1000 | LC1_out |
| 0111-0101 | 0101 |
| 0100 | SOSC |
| 0011 | MFINTOSC (500 kHz) |
| 0010 | LFINTOSC (31 kHz) |
| 0001 | HFINTOSC |
| 0000 | FOSC |