16.2.1 Data Register
PORTx is an 8-bit wide, bidirectional port. The corresponding data
direction register is TRISx. Setting a TRISx bit (‘1’) will make the corresponding PORTA pin an input (i.e., disable the output
driver). Clearing a TRISx bit (‘0’) will make the
corresponding PORTx pin an output (i.e., it enables output driver and puts the contents of
the output latch on the selected pin). EXAMPLE-1: Initializing PORTA shows how to initialize PORTA.
Reading the PORTx register reads the status of the pins, whereas writing to it will write to the PORT latch. All write operations are read-modify-write operations. Therefore, a write to a port implies that the port pins are read, this value is modified and then written to the PORT data latch (LATx).
The PORT data latch LATx holds the output port data and contains the latest value of a LATx or PORTx write.
EXAMPLE-1: Initializing PORTA
; This code example illustrates initializing the PORTA register.
; The other ports are initialized in the same manner.
CLRF LATA ; Set all output bits to zero
MOVLW B'11111000' ; Set RA<7:3> as inputs and RA<2:0> as outputs
MOVWF TRISA ;
BANKSEL ANSELA
CLRF ANSELA ; All pins are digital I/O