16.2 PORTx Registers
In this section the generic names such as PORTx, LATx, TRISx, etc. can be associated with all ports. For availability of PORTD refer to Table 16-1. The functionality of PORTE is different compared to other ports and is explained in a separate section.