5.2.1 External Clock Sources

An external clock source can be used as the device system clock by performing one of the following actions:

  • Program the RSTOSC[2:0] and FEXTOSC[2:0] bits in the Configuration Words to select an external clock source that will be used as the default system clock upon a device Reset.
  • Write the NOSC[2:0] and NDIV[3:0] bits to switch the system clock source.