The SCIE
and PCIE bits can enable the generation of an interrupt in Slave modes that do not
typically support this function. These bits will have no effect in Slave modes where
interrupt on Start and Stop detect are already enabled.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.