8.4.6 PMD5
| Name: | PMD5 |
| Address: | 0xEE1 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLC4MD | CLC3MD | CLC2MD | CLC1MD | DSMMD | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
Bits 4, 5, 6, 7 – CLCnMD Disable CLCn bit
| Value | Description |
|---|---|
| 1 | CLCn module disabled |
| 0 | CLCn module enabled |
Bit 0 – DSMMD Disable DSM bit
| Value | Description |
|---|---|
| 1 | DSM module disabled |
| 0 | DSM module enabled |