20.2.2 External Clock Source
When the external clock source is selected, the Timer1 module may work as a timer or a counter.
When enabled to count, Timer1 is incremented on the rising edge of the external clock input of the TxCKIPPS pin. This external clock source can be synchronized to the system clock or it can run asynchronously.