25.5 Selectable Input Sources
The CWG generates the output waveforms from the input sources which are selected with the ISM bits as shown below.
| ISM | Data Source |
|---|---|
1111 | CLC8_out |
1110 | CLC7_out |
1101 | CLC6_out |
1100 | CLC5_out |
1011 | CLC4_out |
1010 | CLC3_out |
1001 | CLC2_out |
1000 | CLC1_out |
0111 | DSM_out |
0110 | CMP2_out |
0101 | CMP1_out |
0100 | PWM4_out |
0011 | PWM3_out |
0010 | CCP2_out |
0001 | CCP1_out |
0000 | Pin selected by CWGxPPS |