7.2.3 Low-Power Sleep Mode
The PIC18F27/47Q10 device family contains an internal Low Dropout (LDO) voltage regulator, which allows the device I/O pins to operate at voltages up to 5.5V while the internal device logic operates at a lower voltage. The LDO and its associated reference circuitry must remain active when the device is in Sleep mode.
The PIC18F27/47Q10devices allows the user to optimize the operating current in Sleep, depending on the application requirements.
Low-Power Sleep mode can be selected by setting the VREGPM bit of the VREGCON register.