3.2.2.3 Test Points
Some test points (probes and pads) have been placed on the PL360MB board for the
verification of important signals.
| Reference | Function |
|---|---|
| TP3, TP4 | GND |
| TP6 | VDD |
| TP13 | 3V3 |
| Reference | Function | Reference | Function |
|---|---|---|---|
| TP1 | Line | TP25 | SAM4CMS pin FWUP, SW3 |
| TP2 | Neutral | TP26 | PL360 pin EMIT1 |
| TP5 | Input voltage scaled value (VP1) at ADC input | TP27 | SAM4CMS pin TMP0, SW2 |
| TP7 | Zero cross signal, VZC | TP28 | PL360 pin MISO/PA9 |
| TP8 | VDC | TP29 | PL360 pin MOSI/PA8 |
| TP9 | 24 MHz crystal oscillator Y3 | TP30 | PL360 pin EMIT2 |
| TP10 | PL360 pin PA2 (SW/TDO) | TP31 | PL360 pin SPCK/PA7 |
| TP11 | PL360 pin PA5 (SWDCLK/TCK) | TP32 | PL360 pin EMIT3 |
| TP12 | Supply monitor | TP33 | PL360 pin TXRX0 |
| TP14 | SAM4CMS pin PB0 (TDI) | TP34 | PL360 pin TXRX1 |
| TP15 | Input PLC signal (VIN) at ADC input | TP35 | SAM4CMS pin PB3 (TCLK/RTCK) |
| TP16 | Reset | TP36 | Ground |
| TP17 | SAM4CMS pin PA24 (TWD0) | TP37 | Ground |
| TP18 | SAM4CMS pin PA25 (TWCK0) | TP38 | VDD |
| TP19 | SAM4CMS pin PB2 (TMS) | TP39 | SAM4CMS pin PB1 (TDO) |
| TP20 | SAM4CMS pin PA15, LED D5 | TP40 | 3V3 |
| TP21 | SAM4CMS pin PA16, LED D6 | TP41 | 3V3 |
| TP22 | PL360 pin EMIT0 | TP42 | PL360 pin NPCS0/PA6 |
| TP23 | PL360 pin PA4 (SWDIO/TMS) | TP43 | Input voltage scaled value (VP1) at ADC input |
| TP24 | PL360 pin AGC | TP44 | Input voltage at VZC/PA12 pin |