3.2.2.2 Jumper Configurations
The following table describes the functionality of the jumpers.
| Jumper | Label | Default Setting | Function |
|---|---|---|---|
| J2 | AC Voltage selection | 230VAC position | AC mains input voltage range selection(1). |
| J8 | 3V3_PL360 | Closed | 3V3 current measurement for PL360 device. |
| J14 | ERASE | Open | SAM4CMS Flash memory code erase (closed = erase). |
| J16 | VDD | Closed | VDD voltage selection, 12V (open = 16V). |
| J17 | 3V3 | Closed | 3V3 current measurement power rail. |
| J21 | VDDIN | Closed | VDDIN current measurement for PL360 device. |
| J22 | VDDIN_AN | Closed | VDDIN_AN current measurement for PL360 device. |
| J23 | VDDIO | Closed | VDDIO current measurement for PL360 device. |
Note:
- When mains is 230VAC ±10% voltage range sets a single 5.08mm pitch jumper placed on the middle position of J2 header, see Figure 3-13. When mains is 115VAC ±10% voltage range set two 5.08mm pitch jumpers placed on J2 header, see Figure 3-14.
DANGER: Mains voltage range selection jumper must
be always manipulated before connecting the board to the mains.