The CCPxBUF[31:16] bits are
only available in 32-Bit Input Capture modes. BUF[31:16] will read as
‘0’ when operating in 16-Bit Input Capture mode.
CCPxBUF[31:0] will read as
‘0’ for all Timer, Output Compare and PWM operating
modes.
Name:
CCPxBUF
Offset:
0x1B20, 0x1B50,
0x1B80, 0x1BB0, 0x1BE0
Bit
31
30
29
28
27
26
25
24
BUF[31:24]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
23
22
21
20
19
18
17
16
BUF[23:16]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
BUF[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
BUF[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 31:0 – BUF[31:0]
Capture Buffer Value bits(1,2)
Indicates the oldest
captured time base value in the FIFO.
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.