TMR[31:16] will be available
when operating in a valid 32-Bit Operating mode or the dual 16-Bit Time Base
mode. TMR[31:16] will read as ‘0’ when operating in all
other modes.
All writes to CCPxTMR are
buffered for atomic update operations. The CCPxTMR value is not updated
until the uppermost byte of the timer is written. If the timer clock source
is asynchronous, user software must monitor the status bits to ensure the
prior write has been completed before performing another write.
Name:
CCPxTMR
Offset:
0x1B10, 0x1B40,
0x1B70, 0x1BA0, 0x1BD0
Bit
31
30
29
28
27
26
25
24
TMR[31:24]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
23
22
21
20
19
18
17
16
TMR[23:16]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
TMR[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
TMR[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 31:0 – TMR[31:0]
32-Bit Time Base Value bits(1,2)
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.