For Dual 16-Bit Timer mode,
the PR[31:16] bits set the count period for the second 16-bit Timer. For
32-bit Timer operation, the PR[31:0] bits set the count period for the
single 32-bit Timer. On a device reset, the module will reset to a Dual
16-Bit Timer mode. The CCPxPR reset value of FFFFFFFF provides the maximum
count period for both timers. The PR[31:16] bits are not available in 16-Bit
Output Compare modes and will read as ‘0’. The PR[31:0]
bits are not available in 32-Bit Output Compare modes and will read as
‘0’.
Name:
CCPxPR
Offset:
0x1B14, 0x1B44,
0x1B74, 0x1BA4, 0x1BD4
Bit
31
30
29
28
27
26
25
24
PR[31:24]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
1
1
1
1
1
1
1
1
Bit
23
22
21
20
19
18
17
16
PR[23:16]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
1
1
1
1
1
1
1
1
Bit
15
14
13
12
11
10
9
8
PR[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
1
1
1
1
1
1
1
1
Bit
7
6
5
4
3
2
1
0
PR[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
1
1
1
1
1
1
1
1
Bits 31:0 – PR[31:0]
Period Register bits(1)
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.