18.3.3 RDC Status Register

Note:
  1. The transition of SYNCCNTSTAT may trail the assertion of the RDC sync pulse by 2-3 UPB clock cycles due to synchronization between clock domains.
  2. The POLFBVAL bit is valid only if ON(RDCCON[15]) = 1 and EXCSYNCEN(RDCEXCCON[15]) = 1.

Legend: HC = bit is Cleared by Hardware; HS = bit is Set by Hardware; S = bit can be Set only; R = Readable bit; W = Writable bit; U = Unimplemented bit, read as '0'; -n = Value at POR; '1' = bit is set; '0' = bit is cleared; x = bit value is unknown

Name: RDCSTAT
Offset: 0x001F98

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 SYNCCNTSTAT[7:0] 
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 10000000 
Bit 76543210 
 CORDICDONEPOLFBVAL    IMUXCFGERRCICINOVF 
Access R/HS/HCR/HS/HCR/W/HSR/W/HS 
Reset 0000 

Bits 15:8 – SYNCCNTSTAT[7:0]  Excitation Signal Synchronization Counter Status bits(1)

ValueDescription
xx After beginning an excitation signal software synchronization operation by setting the value of SYNCCNT(RDCEXCCON[23:16]) and setting EXCSYNCEN(RDCEXCCON[15]), reads of this bitfield will return the remaining count of cycles until the ADC triggers and excitation signals are generated. If the EXCSYNCEN bit is cleared during the sync period, the value in SYNCCNTSTAT will be kept at the last value that was decremented by the counter.

Bit 7 – CORDICDONE CORDIC Algorithm Done bit

ValueDescription
1

The CORDIC block input processing is complete, and the RDCCORDXOUT and RDCCORDYOUT registers have been updated with the x and y values.

0

The CORDIC algorithm processing has not yet been completed.

Bit 6 – POLFBVAL  RDC Feedback Polarity Value bit(2)

ValueDescription
x

The value of the CIC filter polarity feedback signal for diagnostics. This is equivalent to the polarity of the external signal fed to the CIC filter.

0

Read as 0 if the conditions for operation are not met as per Note 2.

Bit 1 – IMUXCFGERR RDC Configuration Error bit

ValueDescription
1

An unimplemented ADC module instance value has been written to IMUX0 (RDCINSEL[2:0]) or IMUX1 (RDCINSEL[18:16]).

0

The values of the IMUX0 (RDCINSEL[2:0]) and IMUX1 (RDCINSEL[18:16]) bits are valid.

Bit 0 – CICINOVF CIC Filter Input Overflow Error bit

ValueDescription
1

An input sample valid signal was asserted before a previous CIC filter input was processed.

0

No error condition has occurred.