18.3.20 CIC Channel x Decimated
Accumulator Value Register
Legend: HC = bit is Cleared by Hardware; HS = bit is Set by Hardware; S = bit
can be Set only; R = Readable bit; W = Writable bit; U = Unimplemented bit, read as
'0'; -n = Value at POR; '1' = bit is set;
'0' = bit is cleared; x = bit value is unknown
Name:
CICxACC
Offset:
0x001FDC
Bit
31
30
29
28
27
26
25
24
ACCVAL[31:24]
Access
R/HC/HS
R/HC/HS
R/HC/HS
R/HC/HS
R/HC/HS
R/HC/HS
R/HC/HS
R/HC/HS
Reset
0
0
0
0
0
0
0
0
Bit
23
22
21
20
19
18
17
16
ACCVAL[23:16]
Access
R/HC/HS
R/HC/HS
R/HC/HS
R/HC/HS
R/HC/HS
R/HC/HS
R/HC/HS
R/HC/HS
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
ACCVAL[15:8]
Access
R/HC/HS
R/HC/HS
R/HC/HS
R/HC/HS
R/HC/HS
R/HC/HS
R/HC/HS
R/HC/HS
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
ACCVAL[7:0]
Access
R/HC/HS
R/HC/HS
R/HC/HS
R/HC/HS
R/HC/HS
R/HC/HS
R/HC/HS
R/HC/HS
Reset
0
0
0
0
0
0
0
0
Bits 31:0 – ACCVAL[31:0] Channel x Decimated
Accumulator Value bits
Accumulator value for filter
channel x.
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.