Note: Writes to the register when CORDICSTART(RDCCON[0]) =
1 will be ignored.
Legend: HC = bit is Cleared by Hardware; HS = bit is Set by Hardware; S = bit
can be Set only; R = Readable bit; W = Writable bit; U = Unimplemented bit, read as
'0'; -n = Value at POR; '1' = bit is set;
'0' = bit is cleared; x = bit value is unknown
Name:
RDCCORDANGIN
Offset:
0x001FAC
Bit
31
30
29
28
27
26
25
24
CANGIN[17:10]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
23
22
21
20
19
18
17
16
CANGIN[9:2]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
CANGIN[1:0]
Access
R/W
R/W
Reset
0
0
Bit
7
6
5
4
3
2
1
0
Access
Reset
Bits 31:24 – CANGIN[17:10] CORDIC Y Coordinate
Input bits
CORDIC angle input
value
Bits 23:16 – CANGIN[9:2] CORDIC Y Coordinate
Input bits
CORDIC angle input
value
Bits 15:14 – CANGIN[1:0] CORDIC Y Coordinate
Input bits
CORDIC angle input
value
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.