24.2.1.1 Single Port RAM
The Single Port RAM (SPRAM) is a shared memory space for storing the following:
- Device address table
- Device characteristics table
- Command FIFO
- Transmit and Receive FIFOs
- IBI Status and Data FIFOs
- Extended Tx FIFOs
The Single Port RAM (SPRAM) is a shared memory space for storing the following:
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.