3.4.4.8.1 Cache Hit
If the program data required by the CPU is available in the cache, the cache will source the data. The ISB takes no action in this case, except possibly to complete an instruction fetch related to earlier fetch events.
If the program data required by the CPU is available in the cache, the cache will source the data. The ISB takes no action in this case, except possibly to complete an instruction fetch related to earlier fetch events.
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.