17.3.12 List x Multiple Connections
Selection Register
Legend: HC = Bit is Cleared by Hardware; HS = Bit is Set by Hardware; R =
Readable Bit; W = Writable Bit; U = Unimplemented Bit, read as '0';
-n = Value at POR; '1' = Bit is set; '0' = Bit is
cleared; x = Bit value is unknown
Name:
ITCLSxMUL
Offset:
0x3AC, 0x3C8, 0x3E4
Bit
31
30
29
28
27
26
25
24
MUL[31:24]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
23
22
21
20
19
18
17
16
MUL[23:16]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
MUL[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
MUL[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 31:0 – MUL[31:0] Pins from CVDAN0 to CVDAN31 Selection to
Connected Together bits
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.