17.3.15 Records Pair Configuration Register

Legend: r = Reserved Bit; R = Readable Bit; W = Writable Bit; U = Unimplemented Bit, read as '0'; -n = Value at POR; '1' = Bit is set; '0' = Bit is cleared; x = Bit value is unknown

Name: ITCRECx
Offset: 0x3F0, 0x3F4, 0x3F8, 0x3FC, 0x400, 0x404, 0x408, 0x40C, 0x410, 0x414, 0x418, 0x41C, 0x420, 0x424, 0x428, 0x42C

Bit 3130292827262524 
  GRDB(x+1)[1:0]GRDA(x+1)[1:0]  ACCDONE(x+1) 
Access R/HS/HCR/HS/HCR/WR/WR/HS/HC 
Reset 00000 
Bit 2322212019181716 
  PIN(x+1)[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
  GRDBx[1:0]GRDAx[1:0]  ACCDONEx 
Access R/WR/WR/WR/WR/HS/HC 
Reset 00000 
Bit 76543210 
  PINx[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 30:29 – GRDB(x+1)[1:0] CVD Guard B Assignment bits

ValueDescription
11

Reserved

10

Guard B is assigned to a pin specified by PIN[6:0] + 1.

01

Guard B is assigned to a pin specified by PIN[6:0] - 1.

00

Guard B is not used.

Bits 28:27 – GRDA(x+1)[1:0] CVD Guard A Assignment bits

ValueDescription
11

Reserved

10

Guard A is assigned to a pin specified by PIN[6:0] + 1.

01

Guard A is assigned to a pin specified by PIN[6:0] - 1.

00

Guard A is not used.

Bit 24 – ACCDONE(x+1) Accumulations Done Flag bit

ValueDescription
1

The specified number of accumulations has been completed. This bit automatically set by hardware only after the sequence finishes execution and is automatically cleared by hardware when the ITCRESx register associated with the record is read.

0

The specified number of accumulations is not finished.

Bits 22:16 – PIN(x+1)[6:0] CVDANx Analog Input Selection bits

ValueDescription
127-32

Reserved

31

CVDAN31

...

1

CVDAN1

0

CVDAN0

Bits 14:13 – GRDBx[1:0] CVD Guard B Assignment bits

ValueDescription
11

Reserved

10

Guard B is assigned to a pin specified by PIN[6:0] + 1.

01

Guard B is assigned to a pin specified by PIN[6:0] - 1.

00

Guard B is not used.

Bits 12:11 – GRDAx[1:0] CVD Guard A Assignment bits

ValueDescription
11

Reserved

10

Guard A is assigned to a pin specified by PIN[6:0] + 1.

01

Guard A is assigned to a pin specified by PIN[6:0] - 1.

00

Guard A is not used.

Bit 8 – ACCDONEx Accumulations Done Flag bit

ValueDescription
1

The specified number of accumulations has been completed. This bit automatically set by hardware only after the sequence finishes execution and is automatically cleared by hardware when the ITCRESx register associated with the record is read.

0

The specified number of accumulations is not finished.

Bits 6:0 – PINx[6:0] CVDANx Analog Input Selection bits

ValueDescription
127-32

Reserved

31

CVDAN31

...

1

CVDAN1

0

CVDAN0