17.3.17 Current Result Register

Legend: HC = Bit is Cleared by Hardware; HS = Bit is Set by Hardware; R = Readable Bit; W = Writable Bit; U = Unimplemented Bit, read as '0'; -n = Value at POR; '1' = Bit is set; '0' = Bit is cleared; x = Bit value is unknown

Name: ITCCURRES
Offset: 0x4B0

Bit 3130292827262524 
 CURRES[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 CURRES[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 CURRES[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 CURRES[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – CURRES[31:0] Current Record Result Value bits