3.6.8.3 FPU Register Set
The FPU Programmer’s Model of registers is shown in Figure 3-31 and is comprised of floating-point operand registers
(F-regs), a floating-point control register (FCR), a floating-point status register
(FSR) and a floating-point exception address capture register (FEAR). None of the
registers are memory-mapped, and they must be read or written by the CPU using the
coprocessor move instructions (MOVCRW, MOVWCR,
PUSHCR, POPCR, LDWLOCR,
STWLOCR and MOVLCR). The FCR, FSR and FEAR
registers may also be subjected to a literal AND or OR operation by the
FAND and FIOR instructions, respectively.