The static operating mode will output a fixed DC voltage as defined by DACDAT. Repeated writes
will reset the timers and may prevent the DAC from reaching the other filter modes. It
is not recommended to repeatedly write the same DACDAT value, as it incurs transients on
the output when filters are switched. In Static mode, the filters operate in the order
of Transition, Fast and Steady-State modes, as defined by Table 19-9
Fast mode until SSTIME, Steady State (recommended)
1 to 0x3FF
1 to 0x3FF
Where SSTIME > TMODTIME
Transition until TMODTIME, Fast mode until SSTIME, Steady
State
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.