7.2.5 System Pin List

Table 7-5. System Pin Description
Pin No.Pin NamePower RailI/O TypeDescriptionNote
136HSDA_PVDD_3V3I/OUSB host port A high-speed data +–
135HSDA_NVDD_3V3I/OUSB host port A high-speed data -–
138HSDB_PVDD_3V3I/OUSB host port B high-speed data +–
137HSDB_NVDD_3V3I/OUSB host port B high-speed data -–
140HSDC_PVDD_3V3I/OUSB host port C high-speed data +–
139HSDC_NVDD_3V3I/OUSB host port C high-speed data -–
44WKUP0VDDBUIWake-up input2
37SHDNVDDBUOShutdown control–
149JTAGSELVDDBUIJTAG selection–
14TCKVDD_3V3ITest clock–
15TDIVDD_3V3ITest data in–
16TDOVDD_3V3OTest data out–
13TMSVDD_3V3ITest mode select–
17RTCKVDD_3V3OReturn test clock–
43NRSTVDD_3V3I/OExternal nReset input/output1
28NSTART5V_MAINI/PUStart event input. Drive to low to initiate a start-up sequence.–
30LOUT_FBVLDO1ILDO feedback pin. Connect to external resistor divider to VLDO1 for output voltage adjustment.–
31LEN5V_MAINIVLDO1 enable input–
68ETH0_RX_N–I/OPhysical receive or transmit signal (– differential)–
69ETH0_RX_P–I/OPhysical receive or transmit signal (+ differential)–
70ETH0_TX_N–I/OPhysical transmit or receive signal (– differential)–
71ETH0_TX_P–I/OPhysical transmit or receive signal (+ differential)–
66ETH0_LED0–I/PU/OProgrammable LED0 output1
13224M_ENVDD_3V3I24-MHz MEMS oscillator input pin used for main clock–
7525M_ENVDD_3V3I25-MHz MEMS oscillator input pin used for Ethernet clock–
11NAND_CS_INVDD_3V3INAND Flash chip select input. Connect to pin 12.1
Note:
  1. The signal is internally pulled up with a 10 kΩ resistor.
  2. The signal is internally pulled up with a 100 kΩ resistor.