7.2.4 PIOD Pin List

Table 7-4. PIOD Pin Description
Pad No.

Power
Rail

I/O Type

Primary

Alternate

PIO Peripheral

Reset State

Note
SignalDirSignalDirFuncSignalDir

Signal, Dir,
PU, PD,
HiZ, ST,
SEC,
FILTER

--VDDNFGPIOPD0I/O––ANANDOEOPIO, I, PU, ST1
--VDDNFGPIOPD1I/O––ANANDWEOPIO, I, PU, ST1
--VDDNFGPIOPD2I/O––AA21/NANDALEOA21,O, PD, ST1
--VDDNFGPIOPD3I/O––AA22/NANDCLEOA22,O, PD1
12VDDNFGPIOPD4I/O––ANCS3/NANDCSOPIO, I, PU, ST1
--VDDNFGPIOPD5I/O––ANWAITIPIO, I, PU, ST1
--VDDNFGPIOPD6I/O––AD16I/OPIO, I, PU, ST1
--VDDNFGPIOPD7I/O––AD17I/OPIO, I, PU, ST1
--VDDNFGPIOPD8I/O––AD18I/OPIO, I, PU, ST1
--VDDNFGPIOPD9I/O––AD19I/OPIO, I, PU, ST1
--VDDNFGPIOPD10I/O––AD20I/OPIO, I, PU, ST1
--VDDNFGPIOPD11I/O––AD21I/OPIO, I, PU, ST1
--VDDNFGPIOPD12I/O––AD22I/OPIO, I, PU, ST1
--VDDNFGPIOPD13I/O––AD23I/OPIO, I, PU, ST1
18VDDNFGPIOPD14I/O–––––PIO, I, PU, ST2
5VDDNFGPIOPD15I/O–––––A20, O, PD2
6VDDNFGPIOPD16I/O–––––A23, O, PD2
7VDDNFGPIOPD17I/OWKUP12––––A24, O, PD2
8VDDNFGPIOPD18I/OWKUP13––––A25, O, PD2
9VDDNFGPIOPD19I/O–––––PIO, I, PU, ST2
23VDDNFGPIOPD20I/O–––––PIO, I, PU, ST2
25VDDNFGPIOPD21I/O–––––PIO, I, PU, ST2
Note:
  1. Fixed feature due to the SAM9X60D1G-I/LZB internal connection.
  2. Limited feature compared to SAM9X60D1G due to the use of a part of the functionality for other features in the SAM9X60D1G-I/LZB, for example GMAC or FLEXCOM.