7.2.1 PIOA Pin List

Table 7-1. PIOA Pin Description
Pad No.

Power
Rail

I/O Type

Primary

Alternate

PIO Peripheral

Reset State

Note
SignalDirSignalDirFuncSignalDir

Signal, Dir,
PU, PD,
HiZ, ST,
SEC,
FILTER

21VDDIOP0GPIOPA0I/O––AFLEXCOM0_IO0I/OPIO, I, PU, ST1, 3
22VDDIOP0GPIOPA1I/O––AFLEXCOM0_IO1I/OPIO, I, PU, ST1, 3
81VDDIOP0GPIOPA2I/OWKUP1–BSDMMC1_DAT1I/OPIO, I, PU, ST2
82VDDIOP0GPIOPA3I/O––BSDMMC1_DAT2I/OPIO, I, PU, ST2
83VDDIOP0GPIOPA4I/O––BSDMMC1_DAT3I/OPIO, I, PU, ST2
73VDDIOP0GPIOPA5I/O––AFLEXCOM1_IO0I/OPIO, I, PU, ST–
BCANTX1O
74VDDIOP0GPIOPA6I/O––AFLEXCOM1_IO1I/OPIO, I, PU, ST–
BCANRX1I
32VDDIOP0GPIOPA7I/O––AFLEXCOM2_IO0I/OPIO, I, PU, ST–
BFLEXCOM4_IO4O
CFLEXCOM5_IO4O
33VDDIOP0GPIOPA8I/O––AFLEXCOM2_IO1I/OPIO, I, PU, ST–
BFLEXCOM5_IO3I/O
CFLEXCOM4_IO5O
142VDDIOP0GPIOPA9I/OWKUP2–ADRXDIPIO, I, PU, ST–
BCANRX0I
143VDDIOP0GPIOPA10I/OWKUP3–ADTXDOPIO, I, PU, ST–
BCANTX0O
144VDDIOP0GPIOPA11I/O––AFLEXCOM4_IO1I/OPIO, I, PU, ST–
BSDMMC1_DAT0I/O
145VDDIOP0GPIOPA12I/O––AFLEXCOM4_IO0I/OPIO, I, PU, ST–
BSDMMC1_CMDI/O
146VDDIOP0GPIOPA13I/O––AFLEXCOM4_IO2I/OPIO, I, PU, ST–
BSDMMC1_CKI/O
147VDDIOP0GPIOPA14I/O––AFLEXCOM4_IO3I/OPIO, I, PU, ST–
91VDDIOP0GPIOPA15I/O––ASDMMC0_DAT0I/OPIO, I, PU, ST–
89VDDIOP0GPIOPA16I/O––ASDMMC0_CMDI/OPIO, I, PU, ST–
86VDDIOP0GPIOPA17I/O––ASDMMC0_CKI/OPIO, I, PU, ST–
88VDDIOP0GPIOPA18I/O––ASDMMC0_DAT1I/OPIO, I, PU, ST–
90VDDIOP0GPIOPA19I/O––ASDMMC0_DAT2I/OPIO, I, PU, ST–
87VDDIOP0GPIOPA20I/O––ASDMMC0_DAT3I/OPIO, I, PU, ST–
36VDDIOP0GPIOPA21I/O––ATIOA0I/OPIO, I, PU, ST–
BFLEXCOM5_IO1I/O
35VDDIOP0GPIOPA22I/O––ATIOA1I/OPIO, I, PU, ST–
BFLEXCOM5_IO0I/O
34VDDIOP0GPIOPA23I/O––ATIOA2I/OPIO, I, PU, ST–
BFLEXCOM5_IO2I/O
45VDDIOP0GPIOPA24I/O––ATCLK0IPIO, I, PU, ST–
BTKI/O
CCLASSD_L0O
46VDDIOP0GPIOPA25I/O––ATCLK1IPIO, I, PU, ST–
BTFI/O
CCLASSD_L1O
47VDDIOP0GPIOPA26I/O––ATCLK2IPIO, I, PU, ST–
BTDO
CCLASSD_L2O
49VDDIOP0GPIOPA27I/O––ATIOB0I/OPIO, I, PU, ST–
BRDI
CCLASSD_L3O
50VDDIOP0GPIOPA28I/OWKUP4–ATIOB1I/OPIO, I, PU, ST–
BRKI/O
51VDDIOP0GPIOPA29I/O––ATIOB2I/OPIO, I, PU, ST–
BRFI/O
CFLEXCOM2_IO7I
80VDDIOP0GPIOPA30I/O––AFLEXCOM6_IO0I/OPIO, I, PU, ST2
BFLEXCOM5_IO6O
79VDDIOP0GPIOPA31I/O––AFLEXCOM6_IO1I/OPIO, I, PU, ST2
BFLEXCOM5_IO5O
Note:
  1. Fixed feature due to the SAM9X60D1G-I/LZB internal connection.
  2. Limited feature compared to SAM9X60D1G due to the use of a part of the functionality for other features in the SAM9X60D1G-I/LZB, for example GMAC or FLEXCOM.
  3. The signal is internally pulled up with a 4.7 kΩ resistor.