11.1.2 Interfacing in UART Mode
Eleven FLEXCOM interfaces configurable in UART mode are available on the SAM9X60D1G-I/LZB.
| Interface Instance | IO Set | Pin No. | PIO | Pin Name |
|---|---|---|---|---|
| FLEXCOM1 | 1 | 73 | PA5 | FLEXCOM1_IO0 |
| 74 | PA6 | FLEXCOM1_IO1 | ||
| FLEXCOM2 | 1 | 32 | PA7 | FLEXCOM2_IO0 |
| 33 | PA8 | FLEXCOM2_IO1 | ||
| FLEXCOM3 | 1 | 120 | PC22 | FLEXCOM3_IO0 |
| 121 | PC23 | FLEXCOM3_IO1 | ||
| FLEXCOM4 | 1 | 145 | PA12 | FLEXCOM4_IO0 |
| 144 | PA11 | FLEXCOM4_IO1 | ||
| FLEXCOM5 | 1,2 | 35 | PA22 | FLEXCOM5_IO0 |
| 36 | PA21 | FLEXCOM5_IO1 | ||
| FLEXCOM6 | 1 | 80 | PA30 | FLEXCOM6_IO0 |
| 79 | PA31 | FLEXCOM6_IO1 | ||
| FLEXCOM7 | 1 | 92 | PC0 | FLEXCOM7_IO0 |
| 93 | PC1 | FLEXCOM7_IO1 | ||
| FLEXCOM9 | 1 | 102 | PC8 | FLEXCOM9_IO0 |
| 104 | PC9 | FLEXCOM9_IO1 | ||
| FLEXCOM10 | 1 | 111 | PC16 | FLEXCOM10_IO0 |
| 112 | PC17 | FLEXCOM10_IO1 | ||
| FLEXCOM11 | 1 | 64 | PB19 | FLEXCOM11_IO0 |
| 60 | PB20 | FLEXCOM11_IO1 | ||
| FLEXCOM12 | 1 | 61 | PB21 | FLEXCOM12_IO0 |
| 62 | PB22 | FLEXCOM12_IO1 |