11.3.2 Design Layout Recommendations
When designing the LCD interface, consider the following recommendations:
- Match the LCD signals lengths to within 50 mils. Affected PIOs in the example above are PC0 to PC23, PC27 to PC30.
- Place the clock line (PC30) at least three times the trace width away from other signals for noise immunity.
- Place data signals at least two times the trace width away from any other data trace.
- Design data signals at least two times the trace width away from any copper plane.