48.9.1.1 Backup Mode Configuration A
- 32.768 kHz Crystal and RC Oscillators are enabled
- RTC running
- RTT enabled on 1 Hz mode
- Force wake-up (FWUP) enabled
- Anti-tamper input TMP0 enabled, RTCOUT0 enabled at 1Hz
- All power rails OFF except VBAT, Current measurement as per below
| Conditions | Configuration A | Unit |
|---|---|---|
| VBAT = 3.6V | μA | |
|
25°C 85°C |
3.4 6.5 | |
| VBAT = 3.0V | ||
|
25°C 85°C |
2.3 4.9 | |
| VBAT = 1.6V | ||
|
25°C 85°C |
1.2 3.2 | |