48.9.1.2 Backup Mode Configuration B
- Power Switch on VDD3V3
- RTC running
- RTT enabled on 1 Hz mode
- Force wake-up (FWUP) enabled
- Anti-tamper input TMP0 enabled, RTCOUT0 enabled at 1Hz
- All power rails OFF except VBAT and VDD3V3, Current measurement as per below
| Conditions | Configuration B | Unit |
|---|---|---|
| VDD3V3 = 3.6V | μA | |
|
25°C 85°C |
6.3 15 | |
| VDD3V3 = 3.0V | ||
|
25°C 85°C |
4.8 11 | |