31.5.2 Receive Counter Register

This register can only be written if the WPCTREN bit is cleared in the Write Protection Mode Register.

Name: PERIPH_RCR
Offset: 0x04
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 RXCTR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 RXCTR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – RXCTR[15:0] Receive Counter Register

RXCTR must be set to receive buffer size.

When a half-duplex peripheral is connected to the PDC, RXCTR = TXCTR.

ValueDescription
0

Stops peripheral data transfer to the receiver.

1–65535

Starts peripheral data transfer if the corresponding channel is active.