31.5.10 Transfer Status Register

Name: PERIPH_PTSR
Offset: 0x24
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
        ERR 
Access R 
Reset 0 
Bit 2322212019181716 
      TXCBEN RXCBEN 
Access RR 
Reset 00 
Bit 15141312111098 
        TXTEN 
Access R 
Reset 0 
Bit 76543210 
        RXTEN 
Access R 
Reset 0 

Bit 24 – ERR Transfer Bus Error

ValueDescription
0

PDC accesses are performed on valid memory address since the last write of ERRCLR bit in PERIPH_PTCR.

1

PDC transmit or receive pointer (or next pointer) is programmed with an invalid memory address since the last write of ERRCLR bit in PERIPH_PTCR.

Bit 18 – TXCBEN Transmitter Circular Buffer Enable

ValueDescription
0

PDC Transmitter circular buffer mode is disabled.

1

PDC Transmitter circular buffer mode is enabled.

Bit 16 – RXCBEN Receiver Circular Buffer Enable

ValueDescription
0

PDC Receiver circular buffer mode is disabled.

1

PDC Receiver circular buffer mode is enabled.

Bit 8 – TXTEN Transmitter Transfer Enable

ValueDescription
0

PDC transmitter channel requests are disabled.

1

PDC transmitter channel requests are enabled.

Bit 0 – RXTEN Receiver Transfer Enable

ValueDescription
0

PDC receiver channel requests are disabled.

1

PDC receiver channel requests are enabled.