31.5.4 Transmit Counter Register
This register can only be written if the WPCTREN bit is cleared in the Write Protection Mode Register.
| Name: | PERIPH_TCR |
| Offset: | 0x0C |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TXCTR[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TXCTR[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – TXCTR[15:0] Transmit Counter Register
TXCTR must be set to transmit buffer size.
When a half-duplex peripheral is connected to the PDC, RXCTR = TXCTR.
| Value | Description |
|---|---|
| 0 | Stops peripheral data transfer to the transmitter. |
| 1–65535 | Starts peripheral data transfer if the corresponding channel is active. |