31.5.7 Transmit Next Pointer Register

This register can only be written if the WPPTREN bit is cleared in the Write Protection Mode Register.

Name: PERIPH_TNPR
Offset: 0x18
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 TXNPTR[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 TXNPTR[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 TXNPTR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TXNPTR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – TXNPTR[31:0] Transmit Next Pointer

TXNPTR contains the next transmit buffer address.

When a half-duplex peripheral is connected to the PDC, RXNPTR = TXNPTR.