13.2.5.6.2 Asynchronous Mode
The TPIU is configured in asynchronous mode, trace data are output using the single TRACESWO pin. The TRACESWO signal is multiplexed with the TDO signal of the JTAG Debug Port. As a consequence, asynchronous trace mode is only available when the Serial Wire Debug mode is selected since TDO signal is used in JTAG debug mode.
Two encoding formats are available for the single pin output:
- Manchester encoded stream. This is the reset value.
- NRZ-based UART byte structure