35.6.7.1 Disable Bit
SLCDC_CR.LCDDIS can be set at any time. When the LCD Disable Command is activated during a frame, the SLCDC is not immediately stopped (see the following figure).
The next frame is generated in “All Ground” mode, whereby all commons and segments are tied to ground. At the end of this “All Ground” frame, the disable interrupt is asserted if SLCDC_IMR.DIS is set. The SLCDC is then disabled.