46.7.18 PWM Output Selection Register

Name: PWM_OS
Offset: 0x48
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
      OSL2OSL1OSL0 
Access R/WR/WR/W 
Reset 000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      OSH2OSH1OSH0 
Access R/WR/WR/W 
Reset 000 

Bits 16, 17, 18 – OSLx Output Selection for PWML output of the channel x

ValueDescription
0

Dead-time generator output DTOLx selected as PWML output of channel x.

1

Output override value OOVLx selected as PWML output of channel x.

Bits 0, 1, 2 – OSHx Output Selection for PWMH output of the channel x

ValueDescription
0

Dead-time generator output DTOHx selected as PWMH output of channel x.

1

Output override value OOVHx selected as PWMH output of channel x.