46.7.26 PWM Fault Protection Value Register 1

This register can only be written if bits WPSWS5 and WPHWS5 are cleared in the PWM Write Protection Status Register.

See Fault Inputs for details on fault generation.

Name: PWM_FPV1
Offset: 0x68
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
      FPVL2FPVL1FPVL0 
Access R/WR/WR/W 
Reset 000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      FPVH2FPVH1FPVH0 
Access R/WR/WR/W 
Reset 000 

Bits 16, 17, 18 – FPVLx Fault Protection Value for PWML output on channel x

This bit is taken into account only if the bit FPZLx is set to ‘0’ in PWM Fault Protection Value Register 2.

ValueDescription
0

PWML output of channel x is forced to ‘0’ when fault occurs.

1

PWML output of channel x is forced to ‘1’ when fault occurs.

Bits 0, 1, 2 – FPVHx Fault Protection Value for PWMH output on channel x

This bit is taken into account only if the bit FPZHx is set to ‘0’ in PWM Fault Protection Value Register 2.

ValueDescription
0

PWMH output of channel x is forced to ‘0’ when fault occurs.

1

PWMH output of channel x is forced to ‘1’ when fault occurs.