46.7.22 PWM Output Selection Clear Update Register

Name: PWM_OSCUPD
Offset: 0x58
Reset: 
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
      OSCUPL2OSCUPL1OSCUPL0 
Access WWW 
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      OSCUPH2OSCUPH1OSCUPH0 
Access WWW 
Reset  

Bits 16, 17, 18 – OSCUPLx Output Selection Clear for PWML output of the channel x

ValueDescription
0

No effect.

1

Dead-time generator output DTOLx selected as PWML output of channel x at the beginning of the next channel x PWM period.

Bits 0, 1, 2 – OSCUPHx Output Selection Clear for PWMH output of the channel x

ValueDescription
0

No effect.

1

Dead-time generator output DTOHx selected as PWMH output of channel x at the beginning of the next channel x PWM period.